Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | 87391-16-16H150Z |
| Product height in | 0.640 |
| Product height mm | 16.256 |
| Product length in | 2.600 |
| Product length mm | 66.040 |
| Product width in | 0.560 |
| Product width mm | 14.224 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146057433 |
