Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | 87391-16-16RZ |
| Product height in | 0.813 |
| Product height mm | 20.660 |
| Product length in | 2.979 |
| Product length mm | 75.690 |
| Product width in | 0.686 |
| Product width mm | 17.440 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146057457 |
