Ftng (reus)SAE 37 other 5-7-product-details

Ftng (reus)SAE 37 other 5-7

FC5144-1212S


Tools

Product specifications

Characteristic
Value
BrandAeroquip by Danfoss
Hose cut off factor IN2.280
Hose cut off factor MM57.912
Thread sealantNo