Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | 87391-32-32RZ |
| Product height in | 0.790 |
| Product height mm | 20.066 |
| Product length in | 2.750 |
| Product length mm | 69.850 |
| Product width in | 0.687 |
| Product width mm | 17.449 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146057853 |
