Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | 87391-32-32SV |
| Product height in | 0.600 |
| Product height mm | 15.240 |
| Product length in | 3.090 |
| Product length mm | 78.486 |
| Product width in | 0.600 |
| Product width mm | 15.240 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146057860 |
