Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC5989-0404S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | GH793 |
| Construction Style | Reusable |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Line/hose/tube |
| Hose cut off factor IN | 0.860 |
| Hose cut off factor MM | 21.844 |
| Hose size | -4 |
| Inside diameter IN | 0.1700 |
| Inside diameter MM | 4.3180 |
| Product height in | 0.490 |
| Product height mm | 12.446 |
| Product length in | 2.030 |
| Product length mm | 51.562 |
| Product width in | 0.430 |
| Product width mm | 10.922 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146060433 |
