Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 87391-40-40FA-2SV |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | GH793 |
| Construction Style | Reusable |
| End size 1 | -6 |
| End type 1 | Line/hose/tube |
| Hose cut off factor IN | 0.880 |
| Hose cut off factor MM | 22.352 |
| Hose size | -6 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 7.874 |
| Product height in | 0.790 |
| Product height mm | 20.066 |
| Product length in | 2.220 |
| Product length mm | 56.388 |
| Product width in | 0.687 |
| Product width mm | 17.449 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146060440 |
