Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Product height in | 0.980 |
| Product height mm | 24.892 |
| Product length in | 3.690 |
| Product length mm | 93.726 |
| Product width in | 0.875 |
| Product width mm | 22.225 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146060488 |
![Hose Fittings FC5990-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215765%2FID433457185849-0101_preview.jpg&w=1920&q=75)