Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | 87391-48-40FA-1SV |
| Product height in | 0.960 |
| Product height mm | 24.384 |
| Product length in | 2.680 |
| Product length mm | 68.072 |
| Product width in | 0.562 |
| Product width mm | 14.287 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146060563 |
