Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | 87391-48-40FASV |
| Product height in | 1.520 |
| Product height mm | 38.608 |
| Product length in | 3.450 |
| Product length mm | 87.630 |
| Product width in | 0.875 |
| Product width mm | 22.225 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146060587 |
