Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.800 |
| A dimension MM | 71.120 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.050 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC6548-1010-470 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| Drop dimension IN | 0.635 |
| Drop dimension MM | 16.12 |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End connection torque | 57-62 lb-ft(77-85 Nm) |
| End size 1 | -10 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.424 |
| Hose cut off factor MM | 36.190 |
| Hose size | -10 |
| Inside diameter IN | 0.420 |
| Inside diameter MM | 10.660 |
| Product height in | 0.635 |
| Product height mm | 16.129 |
| Product length in | 2.800 |
| Product length mm | 71.120 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thread size 1 | 7/8-14 UNF |
