Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.730 |
| A dimension MM | 43.940 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 87391Y-40-32Z |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| Drop dimension IN | 1.061 |
| Drop dimension MM | 26.94 |
| End size 1 | -6 |
| End type 1 | Braze Type |
| Finish plating | Zinc plating |
| Hex size 2 IN | 0.500 |
| Hex size 2 MM | 12.700 |
| Hose cut off factor IN | 0.812 |
| Hose cut off factor MM | 20.620 |
| Hose size | -6 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.096 |
| Product material | Carbon steel |
