Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.680 |
| A dimension MM | 68.072 |
| Angle shape | Straight |
| Backup hex size IN | 0.620 |
| Backup hex size MM | 15.748 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC7985-0406S |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | 2663 |
| Construction Style | Reusable |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 23.876 |
| End size 1 | -4 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.550 |
| Hose cut off factor MM | 39.370 |
| Hose size | -6 |
| Inside diameter IN | 0.300 |
| Inside diameter MM | 7.620 |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 2.680 |
| Product length mm | 68.072 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146060778 |
