Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.550 |
| A dimension MM | 90.170 |
| Angle shape | Straight |
| Backup hex size IN | 1.310 |
| Backup hex size MM | 33.274 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC7985-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | GH663 |
| Construction Style | Reusable |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 26.924 |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Male pipe (NPT) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.950 |
| Hose cut off factor MM | 49.530 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 1.310 |
| Product height mm | 33.274 |
| Product length in | 3.550 |
| Product length mm | 90.170 |
| Product material | Carbon steel |
| Product width in | 1.310 |
| Product width mm | 33.274 |
| Thread size 1 | 3/4-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146060815 |
