Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.660 |
| A dimension MM | 92.964 |
| Angle shape | Straight |
| Backup hex size IN | 1.310 |
| Backup hex size MM | 33.274 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC7986-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | GH663 |
| Construction Style | Reusable |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End connection torque | 79-92 lb-ft(107-125 Nm) |
| End size 1 | -12 |
| End Type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.060 |
| Hose cut off factor MM | 52.324 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 1.310 |
| Product height mm | 33.274 |
| Product length in | 3.660 |
| Product length mm | 92.964 |
| Product material | Carbon steel |
| Product width in | 1.310 |
| Product width mm | 33.274 |
| Thread size 1 | 1 1/16-12 UN |
