Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.180 |
| A dimension MM | 80.772 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC7988-0808SM |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Hose cut off factor IN | 1.700 |
| Hose cut off factor MM | 43.180 |
| Hose size | -8 |
| Inside diameter IN | 0.3900 |
| Inside diameter MM | 9.9060 |
| Product height in | 1.080 |
| Product height mm | 27.432 |
| Product length in | 3.180 |
| Product length mm | 80.772 |
| Product width in | 1.080 |
| Product width mm | 27.432 |
| Reusable socket hex IN | 1.000 |
| Reusable socket hex MM | 25.400 |
| Series | FC Series |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
