Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.580 |
| A dimension MM | 192.532 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 87392-20-12Y2 |
| Compatible hose ID IN | 2.500 |
| Construction Style | Crimp |
| Drop dimension IN | 5.187 |
| Drop dimension MM | 131.75 |
| End size 1 | -40 |
| End type 1 | Split flange code 61 |
| Finish plating | Protective oil |
| Hose cut off factor IN | 4.866 |
| Hose cut off factor MM | 123.596 |
| Inside diameter IN | 2.100 |
| Inside diameter MM | 53.300 |
| Product height in | 6.680 |
| Product height mm | 169.672 |
| Product length in | 9.230 |
| Product length mm | 234.442 |
| Product material | Carbon steel |
| Product width in | 4.000 |
| Product width mm | 101.600 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146145932 |
