Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.580 |
| A dimension MM | 192.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC8152-4840S |
| Compatible hose ID IN | 2.500 |
| Compatible hose ID MM | 63.500 |
| Compatible hoses | 2661 FC619 |
| Construction Style | Crimp |
| Drop dimension IN | 5.000 |
| Drop dimension MM | 138.00 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -48 |
| End size 2 | -40 |
| End Type 1 | Split flange code 61 |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.866 |
| Hose cut off factor MM | 123.596 |
| Hose size | -40 |
| Inside diameter IN | 2.100 |
| Inside diameter MM | 53.340 |
| Product material | Carbon steel |
