Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.470 |
| A dimension MM | 138.900 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 2.500 |
| Construction Style | Crimp |
| End size 1 | -40 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.760 |
| Hose cut off factor MM | 70.100 |
| Inside diameter IN | 2.100 |
| Inside diameter MM | 53.300 |
| Product height in | 3.312 |
| Product height mm | 84.124 |
| Product length in | 5.469 |
| Product length mm | 138.913 |
| Product material | Carbon steel |
| Product width in | 3.312 |
| Product width mm | 84.124 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146145949 |
![Hose Fittings FC8153-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215775%2FID433457202855-0101_preview.jpg&w=1920&q=75)