Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.820 |
| A dimension MM | 173.200 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC8153-4848S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 2661 |
| Construction Style | Crimp |
| End connection torque | 210-280 lb-ft(285-380 Nm) |
| End size 1 | -48 |
| End Type 1 | Split flange code 61 |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.260 |
| Hose cut off factor MM | 82.804 |
| Hose size | -8 |
| Inside diameter IN | 2.500 |
| Inside diameter MM | 63.500 |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product length in | 6.820 |
| Product length mm | 173.228 |
| Product material | Carbon steel |
| Product width in | 4.000 |
| Product width mm | 101.600 |
![Hose Fittings FC8153-S [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215776%2FID433457225862-0101_preview.jpg&w=1920&q=75)