Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.230 |
| A dimension MM | 56.600 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 87392N-32-32Y2 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| End size 1 | -6 |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.680 |
| Hex size 1 MM | 17.462 |
| Hex size 2 IN | 0.680 |
| Hex size 2 MM | 17.462 |
| Hose cut off factor IN | 1.450 |
| Hose cut off factor MM | 36.830 |
| Hose size | -6 |
| Inside diameter IN | 0.300 |
| Inside diameter MM | 7.600 |
| Product material | Carbon steel |
| Thread size 1 | 9/16-18 UNF |
