Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 25.410 |
| A dimension MM | 645.400 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ2639-01-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.750 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Male STC connector |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.160 |
| Hose cut off factor MM | 29.470 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.500 |
| Product material | Carbon steel |