Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 32.660 |
| A dimension MM | 829.600 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.750 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End Type 1 | Braze Type |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 31.490 |
| Hose cut off factor MM | 799.900 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product material | Carbon steel |