Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ2887-1616S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 2781 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End size 1 | -16 |
| Finish plating | Dura-Kote |
| Hose size | -16 |
| Inside diameter IN | 0.880 |
| Inside diameter MM | 22.352 |
| Product material | Carbon steel |