Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.100 |
| A dimension MM | 78.700 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.630 |
| Backup hex size MM | 16.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ4567-0608T |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 2781 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 50.00 |
| End connection hex size IN | 0.630 |
| End connection hex size MM | 15.875 |
| End size 1 | -6 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.930 |
| Hose cut off factor MM | 49.022 |
| Hose size | -8 |
| Inside diameter IN | 0.210 |
| Inside diameter MM | 5.334 |
| Product material | Carbon steel |
| Thread size 1 | M16x1.5 |