Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.315 |
| A dimension MM | 109.600 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ4635-1212G |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 4.704 |
| Drop dimension MM | 119.48 |
| End size 1 | -12 |
| End type 1 | Braze Type |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.120 |
| Hose cut off factor MM | 79.400 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.490 |
| Product height in | 4.704 |
| Product height mm | 119.482 |
| Product length in | 4.315 |
| Product length mm | 109.600 |
| Product material | Carbon steel |
| Product width in | 1.110 |
| Product width mm | 28.194 |