Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.210 |
| A dimension MM | 157.730 |
| Angle shape | 30 Degree |
| Backup hex size IN | 1.625 |
| Backup hex size MM | 41.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ8150-2020S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Reusable |
| Drop dimension IN | 0.960 |
| Drop dimension MM | 24.38 |
| End connection hex size IN | 1.625 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -20 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.793 |
| Hose cut off factor MM | 70.940 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.670 |
| Product height in | 0.960 |
| Product height mm | 24.384 |
| Product length in | 6.210 |
| Product length mm | 157.734 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
