Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.670 |
| A dimension MM | 93.210 |
| Angle shape | Straight |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 34.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ9121-1616S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.380 |
| End connection hex size MM | 35.052 |
| End size 1 | -16 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.580 |
| Hose cut off factor MM | 40.132 |
| Hose size | -16 |
| Inside diameter IN | 0.780 |
| Inside diameter MM | 19.810 |
| Product height in | 1.680 |
| Product height mm | 42.672 |
| Product length in | 3.670 |
| Product length mm | 93.218 |
| Product material | Carbon steel |
| Product width in | 1.680 |
| Product width mm | 42.672 |
| Thread size 1 | 1-11 1/2 |
