Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.030 |
| A dimension MM | 102.360 |
| Angle shape | Straight |
| Backup hex size IN | 1.875 |
| Backup hex size MM | 47.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ9121-2020S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection hex size IN | 1.880 |
| End connection hex size MM | 47.752 |
| End size 1 | -20 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.990 |
| Hose cut off factor MM | 50.546 |
| Hose size | -20 |
| Inside diameter IN | 1.020 |
| Inside diameter MM | 25.900 |
| Product height in | 2.090 |
| Product height mm | 53.086 |
| Product length in | 4.030 |
| Product length mm | 102.362 |
| Product material | Carbon steel |
| Product width in | 2.090 |
| Product width mm | 53.086 |
| Thread size 1 | 1 1/4-11 1/2 NPTF |
