![Hose Fittings FJ9123-1212S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215904%2FID433457616990-0101_preview.jpg&w=1920&q=75)
Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 0.250 |
Compatible hose ID MM | 6.350 |
Compatible hoses | 2793 |
Compatible tube OD IN | 0.25 |
Compatible tube OD MM | 6.350 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.560 |
Hex size 1 MM | 14.224 |
Hex size 2 IN | 0.620 |
Hex size 2 MM | 15.748 |
Hose cut off factor IN | 1.060 |
Hose cut off factor MM | 26.924 |
Hose size | -4 |
Inside diameter IN | 0.180 |
Inside diameter MM | 4.572 |
Product material | Carbon steel |
Thread sealant | No |
Tube OD 1 IN | 0.250 |
Tube OD 1 MM | 6.350 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146148476 |