Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.430 |
| A dimension MM | 87.100 |
| Angle shape | Straight |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection torque | 79-92 lb-ft(107-125 Nm) |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 31.000 |
| Hex size 2 IN | 1.125 |
| Hex size 2 MM | 28.000 |
| Hose cut off factor IN | 1.540 |
| Hose cut off factor MM | 39.100 |
| Hose size | -12 |
| Inside diameter IN | 0.580 |
| Inside diameter MM | 14.700 |
| Product material | Carbon steel |
| Thread size 1 | 1 1/16-12 UN |
| Working pressure max bar | 330 |
| Working pressure max psi | 4800 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146148513 |
![Hose Fittings FJ9123-1212S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215904%2FID433457616990-0101_preview.jpg&w=1920&q=75)