![Hose Fittings FJ9123-1212S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215904%2FID433457616990-0101_preview.jpg&w=1920&q=75)
Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.500 |
Hex size 1 MM | 38.100 |
Hex size 2 IN | 1.250 |
Hex size 2 MM | 31.750 |
Hose cut off factor IN | 1.770 |
Hose cut off factor MM | 44.958 |
Product material | Carbon steel |
Thread sealant | No |