Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.020 |
| A dimension MM | 76.700 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.130 |
| Backup hex size MM | 28.702 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ9734-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 1509 |
| Construction Style | Reusable |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 29.00 |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 23.876 |
| End connection torque | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -8 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.520 |
| Hose cut off factor MM | 38.608 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.906 |
| Product height in | 1.579 |
| Product height mm | 40.107 |
| Product length in | 3.020 |
| Product length mm | 76.708 |
| Product material | Carbon steel |
| Product width mm | 28.575 |
| Thread size 1 | 13/16-16 UN |
