Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.759 |
| A dimension MM | 70.080 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1017-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | Female STC connector |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.241 |
| Hose cut off factor MM | 31.520 |
| Hose size | -12 |
| Inside diameter IN | 0.614 |
| Inside diameter MM | 15.590 |
| Product material | Carbon steel |