Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.079 |
| A dimension MM | 27.400 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1689-06-06AB |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.472 |
| Drop dimension MM | 37.39 |
| End size 1 | -6 |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.499 |
| Hose cut off factor MM | 12.675 |
| Hose size | -6 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 1.472 |
| Product height mm | 37.389 |
| Product length in | 1.079 |
| Product length mm | 27.407 |
| Product material | Carbon steel |
| Product width in | 0.370 |
| Product width mm | 9.398 |
| Thread sealant | No |