Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.339 |
| A dimension MM | 59.410 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1936-20S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 0.690 |
| Drop dimension MM | 17.53 |
| End size 1 | -20 |
| Finish plating | Dura-Kote |
| Hose size | -20 |
| Inside diameter IN | 1.010 |
| Inside diameter MM | 25.654 |
| Product height in | 0.693 |
| Product height mm | 17.602 |
| Product length in | 2.339 |
| Product length mm | 59.411 |
| Product material | Carbon steel |
| Product width in | 1.245 |
| Product width mm | 31.623 |
| Thread sealant | No |
