Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.120 |
| A dimension MM | 79.250 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1942-0606-259 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End size 1 | -6 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 2.150 |
| Hose cut off factor MM | 54.610 |
| Hose size | -6 |
| Inside diameter IN | 0.254 |
| Inside diameter MM | 5.190 |
| Product height in | 0.688 |
| Product height mm | 17.475 |
| Product length in | 3.120 |
| Product length mm | 79.248 |
| Product material | 316 Stainless steel |
| Product width in | 0.688 |
| Product width mm | 17.475 |