Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.700 |
| A dimension MM | 68.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1943-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Protective oil |
| Hose cut off factor IN | 1.726 |
| Hose cut off factor MM | 44.013 |
| Hose size | -6 |
| Inside diameter IN | 0.204 |
| Inside diameter MM | 5.190 |
| Product material | Carbon steel |