Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.937 |
| A dimension MM | 74.600 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW2038-1212S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End type 1 | Male pipe (NPTF) swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.532 |
| Hose cut off factor MM | 38.913 |
| Hose size | -12 |
| Inside diameter IN | 0.484 |
| Inside diameter MM | 12.300 |
| Product material | Carbon steel |