Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.570 |
| A dimension MM | 39.878 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW2118-1006B |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| End size 1 | -10 |
| Finish plating | None |
| Hose size | -6 |
| Inside diameter IN | 0.301 |
| Inside diameter MM | 7.645 |
| Product material | Brass |
| Series | Socketless |
| Thread sealant | No |