Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.150 |
| A dimension MM | 54.600 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW2176-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| Finish plating | Protective oil |
| Hose cut off factor IN | 1.154 |
| Hose cut off factor MM | 29.312 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.600 |
| Product material | Carbon steel |