Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.047 |
| A dimension MM | 77.400 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW2234-20S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 6.700 |
| Drop dimension MM | 170.18 |
| End size 1 | -20 |
| Finish plating | Protective oil |
| Hose size | -20 |
| Inside diameter IN | 1.245 |
| Inside diameter MM | 31.623 |
| Product material | Carbon steel |
| Thread sealant | No |
| Tube OD 1 IN | 1.245 |
| Tube OD 1 MM | 31.620 |