Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.820 |
| A dimension MM | 97.000 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G190264-10 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 15.748 |
| Construction Style | Reusable |
| Drop dimension IN | 1.950 |
| Drop dimension MM | 49.50 |
| End size 1 | -10 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hex size 2 IN | 0.866 |
| Hex size 2 MM | 22.000 |
| Hose cut off factor IN | 2.590 |
| Hose cut off factor MM | 65.800 |
| Hose size | -10 |
| Inside diameter IN | 0.460 |
| Inside diameter MM | 11.700 |
| Product height in | 2.400 |
| Product height mm | 60.960 |
| Product length in | 3.740 |
| Product length mm | 94.996 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Reusable socket hex MM | 32.000 |
| Thread size 1 | 7/8-14 UNF |