Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.350 |
A dimension MM | 110.500 |
Angle shape | 90 Degree |
Brand | Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.050 |
Construction Style | Reusable |
Drop dimension IN | 2.110 |
Drop dimension MM | 53.5 |
End size 1 | -12 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.260 |
Hex size 1 MM | 32.0 |
Hex size 2 IN | 1.062 |
Hex size 2 MM | 27.0 |
Hose cut off factor IN | 2.830 |
Hose cut off factor MM | 71.900 |
Hose size | -12 |
Inside diameter IN | 0.560 |
Inside diameter MM | 14.200 |
Product height in | 2.110 |
Product height mm | 53.500 |
Product length in | 4.350 |
Product length mm | 110.500 |
Product material | Carbon steel |
Product width in | 1.259 |
Product width mm | 32.000 mm |
Reusable socket hex MM | 38.000 |
Thread sealant | No |
Thread size 1 | 1 1/16-12 UN |
Working pressure max BAR | 276 |
Working pressure max PSI | 4000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |