Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.559 |
| A dimension MM | 65.000 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.551 |
| Backup hex size MM | 14.000 |
| Brand | Danfoss |
| Catalog Item | G190264-6-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Reusable |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 26.00 |
| End connection hex size IN | 0.669 |
| End connection hex size MM | 17.000 |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.889 |
| Hose cut off factor MM | 48.000 |
| Hose size | -4 |
| Inside diameter IN | 0.157 |
| Inside diameter MM | 4.000 |
| Product material | Carbon steel |
| Reusable socket hex MM | 22.000 |
| Thread size 1 | 9/16-18 UNF |