Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.430 |
| A dimension MM | 87.000 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.748 |
| Backup hex size MM | 19.000 |
| Brand | Danfoss |
| Catalog Item | G190264-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 41.0 |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.340 |
| Hose cut off factor MM | 59.500 |
| Hose size | -8 |
| Inside diameter IN | 0.3500 |
| Inside diameter MM | 8.9000 |
| Product height in | 1.610 |
| Product height mm | 41.000 |
| Product length in | 3.430 |
| Product length mm | 87.000 |
| Product material | Carbon steel |
| Product width in | 0.860 |
| Product width mm | 22.000 |
| Reusable socket hex MM | 30.000 |
| Thread size 1 | 3/4-16 UNF |