Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.188 |
| A dimension MM | 81.000 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | G190264-8-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.525 |
| Construction Style | Reusable |
| Drop dimension IN | 1.515 |
| Drop dimension MM | 38.50 |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hex size 2 IN | 0.669 |
| Hex size 2 MM | 17.000 |
| Hose cut off factor IN | 2.283 |
| Hose cut off factor MM | 58.000 |
| Hose size | -6 |
| Inside diameter IN | 0.314 |
| Inside diameter MM | 8.000 |
| Product height in | 1.430 |
| Product height mm | 36.500 |
| Product length in | 3.180 |
| Product length mm | 81.000 |
| Product material | Carbon steel |
| Product width in | 1.430 |
| Product width mm | 36.500 |
| Reusable socket hex MM | 27.000 |
| Thread size 1 | 3/4-16 UNF |