Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.042 |
| A dimension MM | 77.270 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G406-16 |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End size 1 | -16 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.500 |
| Hex size 1 MM | 38.100 |
| Hose cut off factor IN | 1.880 |
| Hose cut off factor MM | 47.770 |
| Hose size | -16 |
| Inside diameter IN | 0.808 |
| Inside diameter MM | 20.520 |
| Product height in | 1.217 |
| Product height mm | 30.911 |
| Product length in | 2.136 |
| Product length mm | 54.254 |
| Product material | Carbon steel |
| Product width in | 1.535 |
| Product width mm | 39.000 |
| Reusable socket hex MM | 36.000 |