Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.405 |
| A dimension MM | 111.890 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G4202-16-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 1509 |
| Construction Style | Reusable |
| End connection hex size IN | 1.417 |
| End connection hex size MM | 36.000 |
| End size 1 | -16 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.243 |
| Hose cut off factor MM | 82.390 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.580 |
| Product height in | 1.640 |
| Product height mm | 41.656 |
| Product length in | 4.410 |
| Product length mm | 112.014 |
| Product material | Carbon steel |
| Product width in | 1.420 |
| Product width mm | 36.068 |
| Series | Socketless |