Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.940 |
A dimension MM | 74.600 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.620 |
Compatible hoses | 2781 |
Construction Style | Reusable |
End size 1 | -10 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.063 |
Hex size 1 MM | 27.000 |
Hex size 2 IN | 1.062 |
Hex size 2 MM | 27.000 |
Hose cut off factor IN | 1.460 |
Hose cut off factor MM | 37.100 |
Hose size | -10 |
Inside diameter IN | 0.460 |
Inside diameter MM | 11.700 |
Product height in | 1.450 |
Product height mm | 36.830 |
Product length in | 2.940 |
Product length mm | 74.676 |
Product material | Carbon steel |
Product width in | 1.260 |
Product width mm | 32.004 mm |
Reusable socket hex MM | 32.000 |
Thread sealant | No |
Thread size 1 | 7/8-14 UNF |
Working pressure max bar | 379 |
Working pressure max psi | 5500 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |